Sion vacuum circuit-breaker
04/24/2006 | The Sion vacuum circuit-breaker is designed for use in all common types of medium-voltage switchgear. A complete series of models is available for rated voltages from 7.2 kV to 24 kV with a short-circuit breaking current of up to 40 kA and rated currents up to 3150 A.