Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Example of a Steam Turbine Reheat Solution in a WtE Plant

One highly efficient solution for such waste-to-energy (or Energy from Waste) power plants is the SST-700RH reheat steam turbine which consists of one geared high-pressure (HP) module and one direct-drive low-pressure (LP) module. Proven standardization ensures low investment and life cycle costs. The SST-700RH has a high volume flow and a large exhaust area (up to 9.6 meters) to achieve maximal performance.

SST-700RH (rotor) for Amsterdam’s Waste & Energy Company’s waste fired power plant.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations