Hoher Wirkungsgrad Hohe Verfügbarkeit Hohe Flexibilität Niedrige Emissionen High efficiency High availability High flexibility Low emissions

Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Siemens Combined Cycle Power Plant (SCC™)

Designed for lowest life cycle cost

Combined cycle process Combined cycle process

Combined Cycle process schematic

In a combined cycle power plant the hot exhaust gas of a gas or oil fired gas turbine is utilized to generate steam in a separate water / steam cycle. The hot steam is expanded in a steam turbine providing power to drive a generator. The combination of gas and steam turbine cycles allows electric power generation with highest efficiency.


In a multi shaft arrangement (as shown in the picture) both, the gas turbine and the steam turbine, each are connected to a generator. In a single shaft arrangement gas turbine and steam turbine drive the same generator to produce electricity.


3D CAD view and picture of a combined cycle power plant

 
 

Our Siemens Combined Cycle Plants (SCC™) combines the economical benefits of a pre-engineered power plant design with high flexibility through a wide range of options to meet all requirements of the customer. We offer flexible solutions from power island all the way to a complete turnkey power plant with a variety of options:

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Further Information

Context area: For further information concerning our products please click the links below: