Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Siemens Simple Cycle Power Plant (SSC™)

Our competence and experience are your competitive advantage

SImple cycle processSImple cycle process


In a simple cycle power plant gas or oil is burned to drive a gas turbine. The gas turbine drives a generator to produce electricity.

 
 

Our gas turbine based Siemens Simple Cycle Plants (SSC™) are based on a pre-planned design concept with capacities from 68 to 350 MW per unit for the 50 Hz and 60 Hz market. These plants offer excellent operational flexibility for cycling, peaking or continuous service while providing additional benefits through high fuel flexibility.


Benefits:

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations

Related Information

For further information concerning our products please click the links below