Technical DataSTC-GC
- Volume flow rates from 10,000 to 120,000 m³/h (5,900 to 70,600 cfm)
- Suction pressure up to 1.1 bar (16 psi)
- Pressure ratio up to 20 (machine size 10 - 50)
- Pressure ratio up to 7.5 (machine size 63 - 100)
- Driver: Electric motor
STC-GC (H)
- Volume flow rates from 3,600 to 11,000 m³/h (2,100 to 6,500 cfm)
- Suction pressure up to 5 bar (72.5 psi)
- Pressure ratio up to 8
- Driver: Electric motor
|