Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

STC-SH

Siemens Turbo Compressor - Single Shaft, Horizontally split casing

Secunda: Cracked Gas compressor train for an ethylene plantSecunda: Cracked Gas compressor train for an ethylene plant

Robust and dependable
Siemens single-shaft centrifugal compressors with horizontally split casings in the STC-SH series can be used for the majority of process applications. Appropriate for process requirements such as medium pressures for a wide range of volume flows (500 to 480,000 m³/h), the STC-SH is the preferred compressor for e. g. cracked gas, coker gas, process air or carbon dioxide.
Designed in accordance with API 617, this product line corresponds with all technical requirements imposed by the market.
The STC-SH is also available with an overhung impeller - a lower-cost alternative design for large volume applications especially with steam turbine drive.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations