STC-SH
Siemens Turbo Compressor - Single Shaft, Horizontally split casing
Robust and dependable
Siemens single-shaft centrifugal compressors with horizontally split casings in the STC-SH series can be used for the majority of process applications. Appropriate for process requirements such as medium pressures for a wide range of volume flows (500 to 480,000 m³/h), the STC-SH is the preferred compressor for e. g. cracked gas, coker gas, process air or carbon dioxide.
Designed in accordance with API 617, this product line corresponds with all technical requirements imposed by the market.
The STC-SH is also available with an overhung impeller - a lower-cost alternative design for large volume applications especially with steam turbine drive.
Highlights
- The perfect match for most process applications, especially for toxic and inflammable gases, contaminated gases and low-temperature services
- Flexible design concept combines custom-tailored design with standardized components for maximum reliability
- Easy access to compressor internals