Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

STC-SH

STC-SHSTC-SH

Flexible adaptation
The design concept of STC-SH compressors is very flexible, allowing easy adaptation to the requirements of specific process applications (e .g. gas or water injection).
Casings are mostly fabricated, but can also be cast for special applications (e. g. low-temperature applications down to -163 °C / - 261 F°). Impellers and stator parts (e. g. return vanes) are tailor-made and 100% machined, thus ensuring high aerodynamic predictability. The horizontally split casing permits easy access to all compressor internals by simply removing the upper half of the casing.

These centrifugal compressors can be equipped with up to ten impellers per casing and each casing can contain as much as four process stages. Designs include straight-through, double-flow and back-to-back configurations. A well-proven, fully parametric aerodynamic design, based on comprehensive in-house research and development, allows for the perfect matching of compressor performance and rotor dynamics for any application. Compressors of the STC-SH series are project-specifically designed to meet individual customer needs.

Besides conventional oil-lubricated tilting pad bearings, active magnetic bearings can be used, allowing 100% oil-free operation of compression trains in combination with electric motors, which are available also with magnetic bearings.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations