Technical Data STC-SH- Volume flows from 500 to 480,000 m³/h (300 to 280,000 cfm)
- Discharge pressure for oxygen and inert gas up to 100 bar (1,450 psi)
- Discharge pressure for hydrocarbon gases up to 50 bar (725 psi)
- Speed up to 20,000 rpm
- Driver: depending on process and energy resources – steam turbine, gas turbine, electric motor
- Impeller diameters 225 – 1,900 mm (8,86 – 74,80 inches)
  Ammonia compressor for a fertilizer plant
|