Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Technical Data

STC-SH

  • Volume flows from 500 to 480,000 m³/h (300 to 280,000 cfm)
  • Discharge pressure for oxygen and inert gas up to 100 bar (1,450 psi)
  • Discharge pressure for hydrocarbon gases up to 50 bar (725 psi)
  • Speed up to 20,000 rpm
  • Driver: depending on process and energy resources – steam turbine, gas turbine, electric motor
  • Impeller diameters 225 – 1,900 mm (8,86 – 74,80 inches)
Razi-Amm: Ammonia compressor for a fertilizer plantRazi-Amm: Ammonia compressor for a fertilizer plant

Ammonia compressor for a fertilizer plant

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations