Technical DataSTC-SP- Volume flows from 200 to 130,000 m³/h (118 to 76,000 cfm)
- Pressure ratio from 1.01 to 1.45 depending on gas characteristics and driver speed
- Casing pressure ratings up to 50 bar (725 psi)
- Speed up to 15,000 rpm
- Driver: depending on process and energy resources: steam turbine, gas turbine
or electric motor
|