Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

STC-SR

Siemens Turbo Compressor – Single-Shaft, Axial-Radial Design

Main Air Compressor STC-SR for CTL plantMain Air Compressor STC-SR for CTL plant

Main Air Compressor STC-SR for CTL plant

Perfect Compressor Solution for Air Separation
Numerous applications, e. g. methanol production, Gas-to-Liquids (GTL) and Coal-to-liquids (CTL), steel plants or Integrated Gasification Combined Cycle (IGCC), require large amounts of air or oxygen. Having built the world’s largest air compressor so far in operation, Siemens has outstanding expertise in compressors with large volume flows.


The STC-SR compressor series is the answer for today’s air separation requirements – demanding ever larger compressor units with increased efficiencies. These axial-radial turbocompressors are designed according to API 617 and optimized to handle large volume air flows while maintaining excellent efficiency, thus perfectly meeting customer needs.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations