Modular Design
The design principle common to the STC-SR turbocompressors is a modular concept. It is based on finely graded machine elements and flow components that have proven their reliability for more than 50 years. This compressor series comprises an axial process stage together with one, two or three radial stages. It is configured in one casing with intercooling possible after each process stage.
Highest Flow Rates
Designed for large volume air flows within small casings, Siemens axial-radial compressors guarantee excellent efficiency. Fulfilling the highest technical standards, the compressor design is in accordance with API 617.