Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

STC-SR

STC-SRSTC-SR

Modular Design
The design principle common to the STC-SR turbocompressors is a modular concept. It is based on finely graded machine elements and flow components that have proven their reliability for more than 50 years. This compressor series comprises an axial process stage together with one, two or three radial stages. It is configured in one casing with intercooling possible after each process stage.

Highest Flow Rates
Designed for large volume air flows within small casings, Siemens axial-radial compressors guarantee excellent efficiency. Fulfilling the highest technical standards, the compressor design is in accordance with API 617.

 
 
 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations