High Flow Rates at High Efficiencies
Designed for large volume air flows and other clean gases within small casings, STC-SX compressor series guarantee excellent efficiency. Fulfilling highest technical standards, the compressor design is according to API 617.
Casings have an axial or radial inlet. As standard, they are fabricated. On special request, Siemens also offers cast casings. These machines are typically uncooled straight-through compressors, optimal for high discharge temperatures.
Modular Principle
The design principle common to the STC-SX series is a modular concept. It is based on finely graded machine elements and flow components that have proven their reliability over many years of operation.