Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Low NOx Burners and Combustion System Solutions

Our burner technologies help control emissions and solve combustion problems in coal-fired boilers.  Founded on the proven technologies of Advanced Burner Technologies, acquired in 2006, Siemens is able to provide reliable, proven and cost-effective methods and hardware to reduce emissions and solve operational problems.


With an Advanced Burner Technologies installed base of over 16,000 MW, ranging in unit capacity from 45 to 950 MW, and from 8 burners to 56 burners, Siemens has the experience to provide a successful, cost-effective low NOx conversion or upgrade.

 
 
Low NOx BurnerLow NOx Burner
  • Low NOx burners for wall fired boilers
  • Low NOx burners for tangentially fired (T-Fired) boilers
  • Overfire air systems
  • Fuel balancing equipment
 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations