Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

The Principle Behind the Technology

The direct way

A fuel cell is a device that converts chemical energy directly into electricity and heat. Fuel cells can be thought of as batteries that, when provided with fuel and air, will not run down. They are electrochemical devices that convert the chemical energy of the fuel directly into electricity and heat, and do so more efficiently than conventional combustion-based technologies.

Siemens Cylindrical-tube SOFC Technology

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations