SFC-200 PerformanceExpected SFC-200 Performance- Power output (peak): 125 kWe net AC
- Thermal output: up to 100 kWt
- Electrical Efficiency: 44-47% at full load
- Overall fuel effectiveness: ~80%
- Expected availability: >98%
Key product features and benefits- Low O&M costs
- Unattended operation
- Air-cooled, no water needed
- Fuel flexibility
- Hot/chilled water/steam co-generation
- High system reliability and availability
Environmentally friendly- Almost zero contribution to acid rain
- No measurable SOx, CO, VOCs
- <0.5 ppm NOx
- Emissions of CO2, a greenhouse gas, 50% less than conventional technologies
- No particulate emissions
- Increased efficiency saves fuel
SFC-200 - system summaryConfiguration
| Major system components are the SOFC module, thermal management system, power-conditioning system to convert the DC electric power output to AC power, and optional heat export system for the production of hot water. Designed for universal transport, installation, and operation.
| Application
| Base-load AC electric power supply, optional hot water supply
| Fuel
| Natural gas, and other fuels
| Oxidant
| Air
| Water Use
| ~40 gallons filtered potable city water during startup only, none during normal operation
| Operation
| Semi-automatic startup (attended) Automatic control to operator set points (unattended) Monitored via telecommunications
| Duty
| Base load, continuous service
| Nominal availability for operation
| 98%
| Startup time
| <18 hours
| Dimensions: Height Depth Length
| 11.6 ft (3.7 m) 9.5 ft (2.9 m) 37.5 ft (11.4 m)
| System Weight
| 55,000 lbs (25,000 kg)
| Maintenance needs
| Annual inspection/maintenance of BOP components, fuel desulfurization reagent and filter replacement, and recalibration of instruments. Other servicing accomplished as needed online, e.g. process/ventilation air filter replacement.
|
|