Hoher Wirkungsgrad Hohe Verfügbarkeit Hohe Flexibilität Niedrige Emissionen High efficiency High availability High flexibility Low emissions

Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

SOFC / Gas Turbine Hybrid

Hybrid cycle power system

If a SOFC is pressurized, an increased voltage results, thus leading to improved performance. For example, operation at 3 atmospheres increases the power output by ~10%. However, this improved performance alone may not justify the expense of pressurization, but what may is the ability to integrate the SOFC with a gas turbine, which needs a hot pressurized gas flow to operate. Since the SOFC stack operates at 1000°C it produces a high temperature exhaust gas. If operated at an elevated pressure, the exhaust becomes a hot pressurized gas flow that can be used to drive a turbine. If a SOFC is pressurized and integrated with a gas turbine, the pressurized air needed by the SOFC can be provided by the gas turbine's compressor, the SOFC can act as the system combustor, and the exhaust from the SOFC can drive the compressor and a separate generator. This yields a dry (no steam) hybrid-cycle power system that promotes unprecedented electrical generation efficiency.

SOFC/Gas Turbine Hybrid Cycle Diagram

SOFC/Gas Turbine Hybrid Cycle Diagram

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations