Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SGT-200-2S / Shaft output: 6.75 MW

SGT-200-2S Core EnginesSGT-200-2S Core Engines

The twin-shaft configuration of the SGT-200-2S provides excellent speed and load turndown flexibility. The design is uniquely simple, employing a single gas generator rotor with twin bearings and a two-stage overhung turbine. Rotors are contained in heavy duty casings which are horizontally and vertically split, allowing full site maintenance to be carried out.

The turbine is available with a Dry Low Emissions (DLE) combustion system, providing extremely low NOx levels with gas and liquid fuels and a full dual fuel capability.

 

 
 
SGT-200-2S Modular PackagesSGT-200-2S Modular Packages

Mechanical Drive Package

 

The SGT-200-2S is available as a factory-assembled package for all mechanical drive applications. It is easily transported, installed and maintained at site. The package incorporates the gas turbine and all systems mounted on a single underbase. It is very compact, providing a small footprint and a high power-to-weight ratio.

 

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations