SGT-200-2S twin-shaft turbine for Mechanical Drives
Shaft output: (ISO) 7.68 MW
The Siemens SGT-200-2S twin-shaft industrial gas turbine is a proven unit for mechanical drive of compressors and pumps, and is widely used in the oil and gas industry. It offers outstanding reliability, efficiency and maintainability. It is designed to operate on a wide range of gaseous and liquid fuels.
Pump Applications
The SGT-200-2S gas turbine provides an ideal drive solution for pumping applications. These include crude oil, product transmission and water injection. Drive from the power turbine is usually via a speed reducing gearbox.
Compressor Applications
The SGT-200-2S offers exceptional performance for the drive of centrifugal compressors for gas injection, pipeline transmission and boosting, gas processing, refrigeration applications and a variety of other duties. Due to the high output speed of the power turbine and its ability to operate at full power between 8,000 rpm and 10,950 rpm, most compressor drive applications can be met without the need for a speed-changing gear between the power turbine and gas compressor.
Design Concept
Technical Data
Benefits