Technical DataSGT-300 single-shaft turbine for Power Generation
Power output 7.90 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60 Hz
- Electrical efficiency: 31.2 %
- Heat rate: 11,532 kJ/kW-hr (10,930Btu/kW-hr)
- Turbine speed: 14,010 rpm
- Compressor pressure ratio: 13.7:1
- Exhaust gas flow / temperature: 29.8 kg/s, 537 °C (65.6 lb/s, 999 °F)
- NOx emissions (with DLE, corrected to 15% O2 dry): ≤ 15 ppmV
|