Technical DataSGT-500 for Power Generation
Power output Base load: 17.18 MW(e) / Peak load: 18.60 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60Hz
- Electrical efficiency: 32.2%
- Heat rate: 11,180 kJ/kW-hr (10,597 Btu/kW-hr)
- Turbine speed: 3,600 rpm
- Compressor pressure ratio: 12:1
- Exhaust gas flow / temperature: 92.3 kg/s, 375°C (203.7 lb/s, 707°F)
- NOx emissions (with DLE, corrected to 15% O2 dry): ≤ 42 ppmV
SGT-500: Mechanical Drive
Shaft output 17.40 MW
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60Hz
- Efficiency: 32.8%
- Heat rate: 10,979 kJ/kW-hr (7, 760 Btu/kW-hr)
- Turbine speed: 3,450 rpm
- Compressor pressure ratio: 12:1
- Exhaust gas flow / temperature: 92.3 kg/s, 376°C (203.7 lb/s, 709°F)
- NOx emissions (with DLE, corrected to 15% O2 dry): ≤ 42 ppmV
|