Technical DataSGT-600 for Power Generation
Power output: 24.77 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60 Hz
- Electrical efficiency: 34.2 %
- Heat rate: 10,533 kJ/kW-hr (9,983 Btu/kW-hr)
- Turbine speed: 7,700 rpm
- Compressor pressure ratio: 14.0:1
- Exhaust gas flow / temperature: 80.4 kg/s, 543 °C (177.3 lb/s, 1,009 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 25 ppmV
SGT-600: Mechanical Drive
Shaft output: 25.40 MW
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Shaft efficiency: 35.1%
- Heat rate: 10,256 kJ/kW-hr (7, 249 Btu/kW-hr)
- Turbine speed: 7,700 rpm
- Compressor pressure ratio: 14:1
- Exhaust gas flow / temperature: 80.4 kg/s, 543 °C (177.3 lb/s, 1,009 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 25 ppmV
|