Technical DataSGT-700 for Power Generation
Power output: 29.06 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60 Hz
- Electrical efficiency: 36 %
- Heat rate: 9,999 kJ/kW-hr (9,477 Btu/kW-hr)
- Turbine speed: 6,500 rpm
- Compressor pressure ratio: 18:1
- Exhaust gas flow / temperature: 91 kg/s, 518 °C (200 lb/s, 964 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 15 ppmV
SGT-700: Mechanical Drive
Shaft output: 30.10 MW
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Electrical efficiency: 37.3 %
- Heat rate: 9,649 kJ/kW-hr (6,820 Btu/kW-hr)
- Turbine speed: 6,500 rpm
- Compressor pressure ratio: 18:1
- Exhaust gas flow / temperature: 91 kg/s, 518 °C (200 lb/s, 964 °F)
- NOx emissions (with DLE, corrected to 15 % O2 dry): ≤ 15 ppmV
|