Technical DataSGT-800 for Power Generation
Power Output: 47.00 MW(e)
- Fuel: Natural gas / liquid fuel / dual fuel and other fuels capability on request
- Frequency: 50/60 Hz
- Electrical efficiency: 37.5 %
- Heat rate: 9,597 kJ/kW-hr (9,096 Btu/kWh)
- Turbine speed: 6,608 rpm
- Compressor pressure ratio: 19:1
- Exhaust gas flow / temperature: 131.5 kg/s, 544°C (287 lb/s, 1,011 °F)
- NOx emission capability (with DLE, corrected to 15% O2 dry): ≤ 15 ppmV
|