Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Skip over Site Map & Contact
Skip over Search
The SGT-100 is a proven gas turbine for industrial power generation: 4.35 MW up to 5.25 MW(e). It can be also used as mechanical drive.
more
Industrial gas turbine for power generation: 7.90 MW(e)
The SGT-500 offers 17 MW(e) output for power generation. It operates also as mechanical drive (shaft output: 17.40 MW).
The SGT-700 offers 29.06 MW(e) for power generation. It operates also as mechanical drive (shaft output: 30.10 MW).
The SGT-200 offers 6.75 MW(e) output for power generation. It operates also as mechanical drive (shaft output: 7.68 MW).
The SGT-400 offers 12.90 MW(e) output for power generation. It operates also as mechanical drive (shaft output: 13.40 MW).
The SGT-600 offers 24.77 MW(e) for power generation. It operates also as mechanical drive (shaft output: 25.40 MW).
Industrial gas turbine for power generation: 47 MW(e).
We offer a truly global service network - fast, reliable and always close to our customers.