Early Warning System
SPPA-M3000 Cockpit
The Early Warning System alerts operators about unusual conditions in the field of technical and commercial plant management. The Early Warning System directs the user's attention in two ways:
- List displays show individual alerting/alarming lines
- Individual alerts and alarms are grouped and displayed on screen via flags to guide the user to problem areas
The system permits the user to define alert and alarm conditions and assign them to groups. Optionally, self-learning algorithms can be used for training standard values that depend on the operating conditions and for alarming deviations.