Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

High efficiency thanks to opimized control

High efficiency
 
 

Using optimized control technology to improve efficiency is a solution that has been tried and tested in power plants of the most diverse types worldwide. One example of how this can be done is optimization of the combustion air using the PROFI CombustOptimizer, which can achieve a significant improvement in efficiency, depending on the plant.


SPPA-P3000 Process Optimization Solutions optimize the overall cycle efficiency thanks to better utilization of the power plant unit, e.g. by reducing throttling losses and optimizing the combustion air, the steam temperatures or the circulating water temperature.

 

Our solutions:

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations