This compact arrangement utilities a two-cylinder design and axial exhaust applicable for combined cycle with the latest gas turbine technology or in conventional sub-critical steam power plants.
It features a separate high-pressure (H) cylinder and combined intermediate-pressure/low-pressure (IL) cylinder with single flow axial exhaust for 50 and 60 Hz and enables a power output from 90 to 250 MW.
Technical features
- Compact and cost-effective plant layout
- Short delivery and installation times
- Wide application range
- High element efficiencies
- High reliability and availability
- Short start-up times
- High operational flexibility
- Reduced maintenance costs
Ouput Range
| 90 MW to 250 MW
|
Main Steam
| Temperature: Up to 600°C / 1110° F Pressure: Up to 177 bar/ 2560 psi
|
Reheat Steam
| Temperature: Up to 600° / 1110 ° F
|
Exhaust Areas
| 50 Hz: 5 m² to 16 m² 27.5 inches to 56 inches* 60 Hz: 6.9 m² to 11.1 m² 32 inches to 47 inches*
|
| * Last blade profile length
|