The SST-5000 series features a combined high-pressure/intermediate-pressure(HI) cylinder and a double flow-low-pressure(L) cylinder with down, double-side or single-side exhaust.
It can be operated in combined cycle and conventional sub-critical steam power plants for 50 and 60 Hz and enables a power output 120 to 700 MW.
Technical features
- Compact and cost-effective plant layout
- Short delivery and installation times
- Wide application range
- High element efficiencies
- High reliability and availability
- Short start-up times
- High operational flexibility
- Reduced maintenance costs
Output Range for Combined Cycle Applications for Conventional Steam Applications
| 120 MW to 500 MW 120 MW to 700 MW
|
Main Steam
| Temperature: Up to 600° C / 1110° F Pressure: Up to 177 bar / 2560 psi
|
Reheat Steam
| Temperature: Up to 600° / 1110° F
|
Exhaust Areas
| 50 Hz: 5 m² to 16 m² 27.5 inches to 56 inches*
60 Hz: 3.5 m² to 11.1 m² 22.9 inches to 47 inches*
|
| * Last blade profile length
|