The SST-6000 series features a barrel-type high-pressure (H) cylinder, an intermediate-pressure (I) cylinder and up to six low-pressure (L) cylinders for 50 and 60 Hz.
It can be operated in combined cycle and conventional steam power plants and enables a power output from 300 to 1200 MW.
Technical features
- Compact and cost-effective plant layout
- Short delivery and installation times
- Wide application range
- High element efficiencies
- High reliability and availability
- Short start-up times
- High operational flexibility
- Reduced maintenance costs
Output Range for Combined Cycle Applications for Conventional Steam Applications
| 300 MW to 500 MW Up to 1200 MW
|
Main Steam
| Temperature: Up to 600°C / 1110° F Pressure: Up to 300 bar / 4350 psi
|
Reheat Steam
| Temperature: Up to 620 ° / 1150 °F
|
Exhaust Areas
| 50 Hz: 5 m² to 16 m² 27.5 inches to 56 inches*
60 Hz: 3.5 m² to 11.1 m² 22.9 inches to 47 inches*
|
| * Last blade profile length
|