Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Technical Data

SST-800

  • Power output: up to 150 MW
  • Inlet steam pressure: up to 140 bar / 2,030 psi
  • Inlet steam temperature: up to 540 °C / 1,005 °F
  • Rotational speed: 3,000 - 3,600 rpm
  • Bleeds: up to 6 at to various pressure levels
  • Abdampfbereich: 1.1 - 5.6 m²


Controlled extraction (single or double)

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations