Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Pre-designed steam turbines 45 kW to 10 MW

Siemens also offers pre-designed steam turbines covering the 45 kW to 10 MW load range. These innovative but economical machines have a simple modular design which facilitates opti-mization of performance for the required application. For optimal configuration to meet your needs, we have different but fully compatible design series to draw upon, enabling us to match your needs as exactly as possible. The special rotor bearing design allows extremely rapid start-up times to reach full load, even from cold start. Our pre-designed steam turbines operate in diverse applications, for example, in power genera-tion – such as combined heat and power plants (CHP) and renewable energy plants, primarily biomass and geothermal plants. They can also be used for gas expansion.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations