Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Industrial Steam Turbines <150 MW

Pre-designed steam turbines 45 kW-10 MW

Siemens also offers pre-designed steam turbines covering the 45 kW to 10 MW load range.

SST-100

Single-casing multi-stage steam turbine, geared for generator drive. The SST-100 is a cost-effective solution (up to 8.5 MW) 

SST-200

Single-casing turbine, geared or with direct drive, suited to both generator and mechanical drive (up to 10 MW)

SST-400

Single-casing turbine geared for generator drive; compact and thermoflexible design with a high degree of standardization (up to 65 MW)

SST-600

Single casing turbine - geared or with direct drive, suited to both generator and mechanical drives (up to 100 MW)

SST-800

Single casing direct drive with reverse flow turbine design for generator applications (up to 150 MW)

SST-050

Single-stage turbine, geared for generator or mechanical drive; pre-engineered incl. blading (up to 3 MW)

SST-150

The SST-150 is a single-casing steam turbine with a power output up to 20 MW

SST-300

Single-casing turbine, geared for generator drive; compact and flexible design with a high degree of standardization (up to 50 MW)

SST-500

Single casing turbine - geared or with direct drive, suited to both generator and mechanical drives to accommodate large volume flows (up to 100 MW)

SST-700

Dual-casing geared turbine; for reheat and and non-reheat applications. Each module can be used independently or combined for the optimal configuration (up to 130 MW)

SST-900

Single-casing direct drive turbine for 2-pole generators (up to 200 MW)


Footer

Context Zone

Dialogue & Service

Service & Support


Related informations