All data are approximate and project-related
- Power output: up to 8.5 MW
- Rotational speed: up to 7,500 rpm
- Inlet steam pressure: up to 65 bar / 945 psi
- Inlet steam temperature: 480 °C / 895 °F
Exhaust pressure
- Back pressure: up to 10 bar / 145 psi
- Condensing: up to 1 bar / 14.5 psi
- Exhaust area: 0.22 m² / 2.4 sq. ft.