Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SST-200

SST-200 Design ConceptSST-200 Design Concept
  • Single casing turbine
  • Base frame mounted packaged unit design
  • Proven, modular and thermoflexible design
  • Customized steam path
 
 

The turbine casing and casing components of the SST-200 are designed to permit short start-up times. For generator drive, there is a possibility of conventional arrangement with integrated generator, since this provides high efficiency together with a very compact arrangement.


Back pressure or condensing applications with internally controlled extraction and possibility of several bleeds allow the selection of optimal solutions for the majority of industrial applications. Internally controlled extraction gives high efficiency over a wide range of flow. A multi-stage control valve system incorporating very few and well protected parts ascertains reliable steam flow control and good steam consumption. Both back pressure and condensing turbines are available with upward or downward exhaust.


Scope of supply

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations