All data are approximate and project-related
- Power output: up to 10 MW
- Inlet steam pressure: up to 110 bar / 1,595 psi
- Inlet steam temperature: up to 520 °C / 968 °F
- Bleed: up to 60 bar / 870 psi
Controlled extraction
- Pressure: up to 16 bar / 232 psi
- Temperature: up to 350 °C / 562 °F
- Exhaust area: 0.22 m² / 2.4 sq. ft.
Exhaust pressure
- Back pressure: up to 16 bar / 232 psi
- Condensing: up to 0.25 bar / 3.6 psi
- Exhaust area: 0.17 – 0.34 m² / 1.8 – 3.7 sq. ft.