Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Design Concept

SST-300

SST-300SST-300
  • Single casing steam turbine
  • Base frame-mounted design, geared for generator drive
  • Customized steam path
  • Proven, modular and thermoflexible design
  • Double internal extractions
 
 

The single casing turbine with horizontal joint flange has a symmetrical casing, which allows short start-up times and quick load changes. It has a compact and flexible design with a high degree of standardization.


Internal valve arrangements, controlling the steam flow to the back end of the turbine, are used to maintain constant process steam extraction pressures over a wide flow range. The SST-300 rotor is of solid forging, and is fitted with resonance-proof blading, the reliability of which is further enhanced by a combination of shrouded blade tips and low static steam-bending stresses that keep the total stress load on the blades to acceptable levels. The reduction gears are taken from the existing range of world-class gear manufacturers and have proven high reliability and performance.


Scope of supply

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations