All data are approximate and project-related
- Power output: up to 50 MW
- Inlet steam pressure: up to 120 bar / 1,740 psi
- Inlet steam temperature: up to 520 °C / 970 °F
- Bleed: up to 60 bar / 870 psi
Controlled extraction
- Pressure: up to 45 bar / 653 psi
- Temperature: up to 400 °C / 750 °F
Exhaust pressure
- Back pressure: up to 16 bar / 230 psi
- Condensing: up to 0.3 bar / 4.4 psi
- Exhaust area: 0.28 – 1.6 m² / 3.0 – 17.2 sq. ft.