Operational Flexibility
Back pressure or condensing operation with up to two internally controlled extractions and possibility of several bleeds allow the selection of optimal solutions for the majority of industrial applications. The design of the exhaust blades allows large exhaust areas with high thermodynamic efficiency and reliability. The blading design guarantees high efficiency, giving the customer highly flexible plant operation. The symmetrical casing design with horizontal joint flange allows short start-up times and rapid load changes.
Scope of supply