Each of the industrial steam turbines is available as a freestanding machine or as a package which includes generator (or another driven machine), gearbox, and all other auxiliary systems, normally mounted on a base frame. We can deliver each of our machines with the configuration that fits best to your needs.
Package Layout SST-400
The SST-400 single casing, modular package design allows a wide variety of configurations to satisfy individual customer needs in the most economical way. The SST-400 series can be equipped with upward, downward or axial exhaust orientation to fit with the selected installation. The turbine base frame can be combined with standardized gearbox-oil units and four pole generators to a turboset. The turbine base frame and gearbox / oil unit are fully assembled in the workshop before being shipped to the site.
Typical package layout for a SST-400 condensing/extraction steam turbine set