Technical DataSST-400- Power output: up to 65 MW
- Inlet steam pressure: up to 140 bar / 2,030 psi
- Inlet steam temperature: up to 540 °C / 1,005 °F
- Bleed: up to 60 bar / 870 psi
Controlled extraction
- Pressure: up to 45 bar / 655 psi
- Temperature: up to 450 °C / 840 °F
Exhaust pressure
- Back pressure: up to 25 bar / 365 psi
- Condensing: up to 0.3 bar / 4.4 psi
- Exhaust area: 1.3 – 3.0 m² / 14.0 – 32.5 sq. ft.
|