Each of the industrial steam turbines is available as a freestanding machine or as a package which includes generator (or another driven machine), gearbox, and all other auxiliary systems, normally mounted on a base frame. We can deliver each of our machines with the configuration that fits best to your needs.
Package Layout SST-500
The single casing, modular package design allows a wide variety of configurations to satisfy individual customer needs in the most economical way.
The SST-500 turbines are designed for elevated installation on a turboset foundation or a separate base frame to a condenser or exhaust piping. One common condenser or two separate condensers can be used.