All data are approximate and project-related
- Power output: up to 100 MW
- Rotational speed: up to 15,000 rpm
- Inlet steam pressure: up to 30 bar / 435 psi
- Inlet steam temperature: up to 400 °C / 750 °F
- Bleeds: up to 2, at various pressure levels
Exhaust steam conditions
- Condensing: up to 1 bar / 14.5 psi