- Single casing steam turbine, geared or with direct drive
- Proven, flexible modular design
- Customized steam path according to customer needs
- Axial or radial exhaust
- Turbine design in accordance with DIN and API standards
The steam turbine SST-600 consists of three main modules: inlet, intermediate and exhaust sections. The complex inlet section consists of emergency stop valve, control valve, internal casing with blading and external casing. The intermediate section can be designed for straight flow, or equipped with bleeds and/or controlled extractions. A wide range of exhaust sizes and types is available for back-pressure and condensing applications. These pre-designed modules are combined to a single unit for optimum matching of the required parameters.
Scope of supply