Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Scopes of Supply

SST-600

Each of the industrial steam turbines is available as a freestanding machine or as a package which includes generator (or another driven machine), gearbox, and all other auxiliary systems, normally mounted on a base frame. We can deliver each of our machines with the configuration that fits best to your needs.

 
Package Layout SST-600


For direct-coupled turbines or mechanical drives, the SST-600 core turbine is mounted on a separate base frame, for geared turbines the turbine is placed on a common base frame together with a gearbox. For smaller condensing sizes, even the condenser can be integrated in the base frame. For the conventional package arrangement with downward exhaust for back-pressure, condensing applications and large direct-coupled generator drives, the turbine stands on a pedestal-type support. For ground-level installation the turbine is equipped with axial or upward exhaust.
 

 
 

Legend:


Typical Dimensions (for a 50 MW steam turbine)

Length (L): 19 m / 62 ft.
Width (W): 6 m / 20 ft.
Height (H): 5 m / 16.4 ft.

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations