Technical DataSST-600- Power output: up to 100 MW
- Inlet steam pressure: up to 140 bar / 2,030 psi
- Inlet steam temperature: up to 540 °C / 1,005 °F
- Rotational speed: 3,000 - 15,000 rpm
- Bleeds: up to 5, at various pressure levels
Controlled extraction
- Pressure: up to 65 bar / 945 psi
Exhaust steam conditions
- Pressure: up to 55 bar / 800 psi
|