Skip to Content

http://www.siemens.com

Skip over Language Selection

Change language to

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Site Map & Contact

Site Map & Contact

Skip over Search


Content Visual

Content

Scope of Supply

SST-700

Each of the industrial steam turbines is available as a freestanding machine or as a package which includes generator (or another driven machine), gearbox, and all other auxiliary systems, normally mounted on a base frame. We can deliver each of our machines with the configuration that fits best to your needs.

 
 
SST-700SST-700

Standard design arrangements for the SST-700 are:

Parallel arrangement
Used below 60 MW where HP and LP turbines are connected to two pinions on the same reducing gear, for extra compactness.


 
 

In-line arrangement
Here, the HP turbine and the reducing gear are on one side of the generator and the direct-drive LP turbine and the condenser on the other side.


Dimensions:
Length (L) 22 m / 73 ft.*
Width (W)15 m / 50 ft.*
Height (H) 6 m / 20 ft.*
* including condenser

 
 

Footer

Context Zone

Dialogue & Service

Service & Support


Related informations