Technical DataSST-700- Power output: up to 130 MW
- Inlet steam pressure: up to 165 bar / 2,395 psi
- Inlet steam temperature: up to 585 °C / 1,085 °F
- Bleed: up to 7; up to 120 bar / 1,740 psi
Controlled extraction
- Pressure: up to 40 bar / 580 psi
- Temperature: up to 415 °C / 780 °F
Exhaust steam conditions
- Back pressure: up to 40 bar / 580 psi
- Condensing: up to 0.6 bar / 8.7 psi
- District heating: up to 3 bar / 45 psi
|